IESNA:LM-63-2002
[TEST]P955869
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44697
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5244.3 6566.4 7761.5 8686.7 9441.2 9868 10068.8 10140.3 10502.5 11277.8
12558.3 14175.7 15767.6 17038.9 18151 19166.2 19807.6 19971.4 19576.9 18577.9
16561.3 13075.1 10793.2 9039.7 7159.4 5036.7 3310.9 2321.1 1811.2 1564.3
1418.9 1192.8 1010.6 350.7 170.7 27.7 0
5244.3 6612.5 7819.2 8760.6 9452.7 9921.1 10161.1 10228 10527.9 11227
12410.6 13995.7 15557.7 16872.8 17996.4 19011.6 19773 20047.6 19796.1 18949.3
17265 14044.1 11229.3 9429.7 7572.3 5491.2 3610.8 2436.4 1868.9 1619.7
1432.8 1211.3 1019.8 433.8 182.3 34.6 0
5244.3 6554.9 7738.5 8689 9429.7 9967.3 10264.9 10391.8 10627.1 11254.7
12263 13670.4 15170.1 16492.1 17560.4 18414 19214.7 19604.6 19505.4 18829.4
17475 15262.4 12166.1 10006.5 8163 6146.5 4104.6 2727.2 2016.5 1675.1
1478.9 1287.4 1102.9 842.1 429.1 50.8 0
5244.3 6554.9 7703.9 8652.1 9443.5 10050.3 10456.4 10668.7 10890.2 11374.7
12124.5 13215.8 14512.5 15756.1 16757.5 17578.8 18268.7 18827 18977 18755.5
17941.1 16429.8 14307.2 11794.6 9429.7 7327.8 5124.4 3280.9 2238 1702.7
1469.7 1275.9 1089 867.5 609.1 237.6 0
5244.3 6361 7475.4 8449.1 9284.3 10022.6 10611 11000.9 11250.1 11633.1
12256 13056.6 14092.6 15147 16095.3 16912 17576.5 18167.2 18587.1 18700.1
18476.3 17788.8 16455.2 14438.7 12083 9676.5 7210.1 4752.9 2985.6 2002.7
1527.4 1356.7 1179 899.8 606.8 189.2 0
5244.3 6259.5 7265.5 8213.8 9090.5 9902.7 10641 11224.7 11621.5 11993
12459.1 13128.2 13903.4 14824 15751.5 16674.4 17458.9 18072.6 18536.3 18919.3
19217 19117.8 18700.1 17751.9 16113.7 13991.1 11261.6 8636 5807.3 3585.4
2325.7 1589.7 1151.3 696.8 350.7 92.3 0
5244.3 6065.7 6940.2 7833.1 8700.6 9552 10373.3 11104.7 11711.5 12198.4
12692.1 13232 13825 14563.3 15410 16369.8 17357.3 18310.2 19154.7 19897.6
20573.6 21316.6 21651.1 21858.8 21812.6 20871.3 19073.9 16210.6 12422.2 8414.5
4856.7 2521.8 1287.4 742.9 362.2 124.6 0
5244.3 5918.1 6619.5 7385.5 8179.2 8929 9734.2 10516.4 11268.5 11933
12597.5 13213.5 13771.9 14374.1 15006.3 15684.6 16471.4 17361.9 18335.6 19369.2
20497.5 22117.2 23425.4 24223.7 25132.7 25790.3 25875.6 24992 22694 18974.7
13825 8922.1 4547.6 1855 662.2 129.2 0
5244.3 5652.7 6146.5 6718.7 7346.2 8010.7 8686.7 9355.8 10018 10698.7
11411.6 12071.5 12789 13538.9 14318.7 15100.9 15968.4 16942 18019.5 19240
20665.9 22827.8 24973.5 26443.2 28319 30527 32889.6 34465.5 34128.6 30956.2
24424.4 15834.6 6716.4 2051.1 646 133.8 0
5244.3 5606.6 6098 6624.1 7217 7844.6 8486 9125.1 9757.3 10398.7
11030.9 11686.1 12378.3 13128.2 13903.4 14708.6 15603.8 16593.6 17701.1 18963.2
20386.7 22675.5 24837.4 26429.4 28434.4 30840.8 33420.3 35063.1 34751.6 31378.4
24279 14847.1 5689.6 1571.2 507.6 115.4 0
5244.3 5431.2 5685 6026.5 6439.5 6889.4 7343.9 7821.5 8315.3 8813.6
9316.6 9835.7 10359.5 10913.2 11508.5 12138.4 12830.5 13615 14561 15640.8
16955.9 19046.2 20631.3 22195.6 24103.7 26399.4 28554.3 29488.8 28512.8 24791.2
18301 10186.4 2937.1 616 205.3 46.1 0
5244.3 5302 5445.1 5650.4 5934.2 6241.1 6575.6 6919.4 7267.8 7639.3
8001.5 8349.9 8709.8 9067.4 9445.8 9845 10264.9 10774.8 11365.4 12131.4
13238.9 14614 15550.8 16598.3 17851.1 19217 20149.1 19823.8 18194.9 15140.1
10934 5595 1825 544.5 186.9 43.8 0
5244.3 5186.7 5207.4 5302 5456.6 5615.8 5825.8 6033.4 6238.8 6453.3
6640.2 6808.7 6949.4 7078.6 7168.6 7226.3 7283.9 7323.2 7387.8 7537.7
7897.7 8109.9 8149.2 8227.6 8349.9 8460.6 8158.4 7200.9 5835 4323.8
2939.4 1665.8 835.2 353 170.7 60 0
5244.3 4944.4 4766.7 4674.5 4665.2 4702.1 4764.4 4833.7 4882.1 4912.1
4909.8 4852.1 4762.1 4635.2 4466.8 4261.5 4014.6 3758.5 3523.1 3304
3077.9 2877.1 2708.7 2570.3 2450.3 2328 2175.7 1970.4 1686.6 1305.9
950.6 699.1 484.5 311.5 177.7 50.8 0
5244.3 4720.6 4395.3 4252.2 4217.6 4247.6 4312.2 4381.4 4416 4406.8
4358.4 4273 4148.4 3993.8 3813.9 3629.3 3437.8 3246.3 3057.1 2849.4
2639.5 2450.3 2311.9 2228.8 2196.5 2201.1 2196.5 2131.9 1972.7 1707.4
1299 895.2 627.6 413 205.3 46.1 0
5244.3 4545.3 4153 3998.4 4005.4 4093 4189.9 4252.2 4256.8 4215.3
4134.6 4019.2 3883.1 3726.2 3560.1 3396.3 3223.2 3040.9 2854.1 2681
2549.5 2436.4 2360.3 2311.9 2270.3 2221.9 2145.7 2067.3 1970.4 1815.8
1580.5 1241.3 814.5 449.9 214.6 46.1 0
5244.3 4376.8 3973.1 3869.2 3933.8 4053.8 4148.4 4194.6 4176.1 4104.6
3993.8 3862.3 3710 3560.1 3400.9 3246.3 3140.1 3013.2 2854.1 2727.2
2641.8 2528.7 2351.1 2210.3 2118 2028.1 1935.8 1843.5 1760.4 1684.3
1594.3 1448.9 1185.9 909.1 533 129.2 0
5244.3 4282.2 3878.5 3820.8 3931.5 4046.9 4141.5 4169.2 4125.3 4012.3
3876.2 3721.6 3555.5 3407.8 3280.9 3209.4 3124 3036.3 2951 2761.8
2593.3 2459.5 2325.7 2201.1 2071.9 1958.8 1848.1 1746.6 1640.4 1518.2
1398.2 1289.7 1130.5 976 682.9 265.3 0
5244.3 4201.5 3818.5 3811.6 3933.8 4044.6 4127.6 4136.9 4070 3947.7
3793.1 3622.4 3470.1 3329.3 3234.7 3154 3050.2 2909.4 2784.8 2634.9
2519.5 2390.3 2263.4 2148 2051.1 1951.9 1845.8 1737.3 1610.5 1469.7
1315.1 1179 1003.6 759.1 503 210 0
5244.3 4155.3 3788.5 3809.2 3943.1 4051.5 4125.3 4111.5 4026.1 3880.8
3700.8 3532.4 3389.3 3280.9 3230.1 3107.8 2918.7 2699.5 2611.8 2538
2406.4 2304.9 2217.3 2088 1991.1 1915 1815.8 1698.1 1557.4 1402.8
1234.4 1160.5 999 652.9 475.3 290.7 0
5244.3 4146.1 3770 3811.6 3945.4 4056.1 4123 4104.6 4000.7 3836.9
3654.7 3488.5 3347.8 3280.9 3202.4 3047.9 2771 2588.7 2542.6 2452.6
2337.2 2212.6 2095 2005 1949.6 1901.2 1811.2 1700.4 1566.6 1412
1248.2 1289.7 1029 687.6 523.7 193.8 0
5244.3 4146.1 3767.7 3818.5 3947.7 4058.4 4120.7 4111.5 4010 3839.2
3654.7 3486.2 3345.5 3283.2 3195.5 3038.6 2750.2 2591 2554.1 2450.3
2330.3 2194.2 2097.3 1977.3 1961.2 1901.2 1808.9 1700.4 1575.8 1409.7
1252.8 1271.3 883.7 710.6 516.8 186.9 0
